HS-419 Foot Switch

Brand :
AS ONE
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
[Features]
· Pedal operated remote controller.
· Ideal for long and continuous work.
· It can be used simply by connecting to the main body.
[Product Specifications]
· Weight: 215 g
· Cord length: 1.5 m
· External Dimensions: 76 mmφ x 23 (H) mm (Foot Switch Part)
· Applicable Models: HS-400/HS-401