- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Stainless Steel Work Benches (SUS430, Drainage Mat Shelf Specifications)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size (mm) |
|
₹ 24,899.60
|
1 Piece(s)
|
|
13 Day(s) or more
|
Width 450 × depth 450 × height 800 |
|
₹ 30,553.18
|
1 Piece(s)
|
|
13 Day(s) or more
|
Width 600 × depth 600 × height 800 |
|
₹ 45,512.87
|
1 Piece(s)
|
|
13 Day(s) or more
|
Width 900 × depth 900 × height 800 |
|
₹ 54,038.11
|
1 Piece(s)
|
|
13 Day(s) or more
|
Width 1,200 × depth 900 × height 800 |
|
₹ 42,730.95
|
1 Piece(s)
|
|
13 Day(s) or more
|
Width 1,500 × depth 450 × height 800 |
|
₹ 62,562.02
|
1 Piece(s)
|
|
15 Day(s) or more
|
Width 1,500 × depth 900 × height 800 |
|
₹ 47,602.33
|
1 Piece(s)
|
|
13 Day(s) or more
|
Width 1,800 × depth 450 × height 800 |
|
₹ 70,390.76
|
1 Piece(s)
|
|
13 Day(s) or more
|
Width 1,800 × depth 900 × height 800 |
Basic Specifications
-
- Specifications
- Drainage mat shelf specifications
-
- Material
- SUS430
Product Description
[Features]
· Assembling type
·SUS430 work bench
·Free charge for adjustment of overall height = 850 mm or less
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size (mm) |
|
₹ 24,899.60
|
1 Piece(s)
|
|
13 Day(s) or more
|
Width 450 × depth 450 × height 800 |
|
₹ 30,553.18
|
1 Piece(s)
|
|
13 Day(s) or more
|
Width 600 × depth 600 × height 800 |
|
₹ 45,512.87
|
1 Piece(s)
|
|
13 Day(s) or more
|
Width 900 × depth 900 × height 800 |
|
₹ 54,038.11
|
1 Piece(s)
|
|
13 Day(s) or more
|
Width 1,200 × depth 900 × height 800 |
|
₹ 42,730.95
|
1 Piece(s)
|
|
13 Day(s) or more
|
Width 1,500 × depth 450 × height 800 |
|
₹ 62,562.02
|
1 Piece(s)
|
|
15 Day(s) or more
|
Width 1,500 × depth 900 × height 800 |
|
₹ 47,602.33
|
1 Piece(s)
|
|
13 Day(s) or more
|
Width 1,800 × depth 450 × height 800 |
|
₹ 70,390.76
|
1 Piece(s)
|
|
13 Day(s) or more
|
Width 1,800 × depth 900 × height 800 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy