(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0008-90 |
61-0008-91 |
61-0008-92 |
61-0008-93 |
61-0008-94 |
61-0008-95 |
61-0008-96 |
61-0008-97 |
61-0008-98 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
---|---|---|---|---|---|
₹ 24,377.24 |
1 Piece(s) | 13 Day(s) or more | Width 450 × depth 450 × height 800 | ||
₹ 25,942.98 |
1 Piece(s) | 13 Day(s) or more | Width 600 × depth 450 × height 800 | ||
₹ 28,466.40 |
1 Piece(s) | 13 Day(s) or more | Width 600 × depth 600 × height 800 | ||
₹ 27,682.85 |
1 Piece(s) | 13 Day(s) or more | Width 750 × depth 450 × height 800 | ||
₹ 30,466.11 |
1 Piece(s) | 13 Day(s) or more | Width 750 × depth 600 × height 800 | ||
₹ 29,945.09 |
1 Piece(s) | 13 Day(s) or more | Width 900 × depth 450 × height 800 | ||
₹ 33,945.85 |
1 Piece(s) | 13 Day(s) or more | Width 1,200 × depth 450 × height 800 | ||
₹ 37,859.56 |
1 Piece(s) | 13 Day(s) or more | Width 1,500 × depth 450 × height 800 | ||
₹ 41,425.04 |
1 Piece(s) | 13 Day(s) or more | Width 1,800 × depth 450 × height 800 |
[Features]
· Assembling type
·SUS430 work bench
·Free charge for adjustment of overall height = 850 mm or less
Part Number |
---|
61-0008-90 |
61-0008-91 |
61-0008-92 |
61-0008-93 |
61-0008-94 |
61-0008-95 |
61-0008-96 |
61-0008-97 |
61-0008-98 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
---|---|---|---|---|---|
₹ 24,377.24 |
1 Piece(s) | 13 Day(s) or more | Width 450 × depth 450 × height 800 | ||
₹ 25,942.98 |
1 Piece(s) | 13 Day(s) or more | Width 600 × depth 450 × height 800 | ||
₹ 28,466.40 |
1 Piece(s) | 13 Day(s) or more | Width 600 × depth 600 × height 800 | ||
₹ 27,682.85 |
1 Piece(s) | 13 Day(s) or more | Width 750 × depth 450 × height 800 | ||
₹ 30,466.11 |
1 Piece(s) | 13 Day(s) or more | Width 750 × depth 600 × height 800 | ||
₹ 29,945.09 |
1 Piece(s) | 13 Day(s) or more | Width 900 × depth 450 × height 800 | ||
₹ 33,945.85 |
1 Piece(s) | 13 Day(s) or more | Width 1,200 × depth 450 × height 800 | ||
₹ 37,859.56 |
1 Piece(s) | 13 Day(s) or more | Width 1,500 × depth 450 × height 800 | ||
₹ 41,425.04 |
1 Piece(s) | 13 Day(s) or more | Width 1,800 × depth 450 × height 800 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy