- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Part Number |
Size (mm) |
Load Capacity |
Number of Tiers |
|
₹ 40,027.45
|
1 Piece(s)
|
|
20 Day(s) or more
|
TR-150 |
Floor / 210 mm, shelf / 715 mm |
100 kg (top) / 150 kg (Bottom) |
2 |
|
₹ 38,431.37
|
1 Piece(s)
|
|
13 Day(s) or more
|
TR-150S |
Floor / 210 mm |
150 kg |
1 |
Basic Specifications
-
- Size
- 530×840×910
-
- Material
- Main body: steel (nylon coating); top plate: PP (Polypropylene)
Product Description
[Product Specifications]
·Materials: Main body: steel (nylon coating); Top plate: PP (Polypropylene)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Part Number |
Size (mm) |
Load Capacity |
Number of Tiers |
|
₹ 40,027.45
|
1 Piece(s)
|
|
20 Day(s) or more
|
TR-150 |
Floor / 210 mm, shelf / 715 mm |
100 kg (top) / 150 kg (Bottom) |
2 |
|
₹ 38,431.37
|
1 Piece(s)
|
|
13 Day(s) or more
|
TR-150S |
Floor / 210 mm |
150 kg |
1 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy