- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Complete Storage Box Platform Truck NHT Series
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Part Number |
Caster |
Load Capacity |
Width × Depth × Height (mm) |
Box Size |
Deck height |
|
₹ 17,864.49
|
1 Piece(s)
|
|
5 Day(s) or more
|
NHT-107E compact size |
Swivel, fixed 2 each, ø100 mm |
MAX 150 kg |
480×740×850 |
(Width) 450 × (length) 600 × (height) 450 mm |
140mm |
|
₹ 30,314.28
|
1 Piece(s)
|
|
5 Day(s) or more
|
NHT-307E large |
Swivel, fixed 2 each, ø130 mm |
MAX 300 kg |
610×920×870 |
(Width) 550 × (length) 760 × (height) 570 mm |
210mm |
Basic Specifications
-
- Material
- Main body / steel, bag / nylon, bag core / side (paper cardboard) / bottom (Plastic cardboard)
Product Description
[Features]
·The box and platform truck are foldable for space-saving storage.
·Since it is box-shaped, it does not collapse and is a large-capacity type that is easy to use.
·The box can be removed and the platform truck and box can be used separately.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Part Number |
Caster |
Load Capacity |
Width × Depth × Height (mm) |
Box Size |
Deck height |
|
₹ 17,864.49
|
1 Piece(s)
|
|
5 Day(s) or more
|
NHT-107E compact size |
Swivel, fixed 2 each, ø100 mm |
MAX 150 kg |
480×740×850 |
(Width) 450 × (length) 600 × (height) 450 mm |
140mm |
|
₹ 30,314.28
|
1 Piece(s)
|
|
5 Day(s) or more
|
NHT-307E large |
Swivel, fixed 2 each, ø130 mm |
MAX 300 kg |
610×920×870 |
(Width) 550 × (length) 760 × (height) 570 mm |
210mm |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy