(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Cart (SUS430, 2-Tier Shelf With Guard) M20 Series

Stainless Steel Cart (SUS430, 2-Tier Shelf With Guard) M20 Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 50,067.72 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Details
    Swivel caster (Steel metal fittings: ø75 mm; Urethane wheels: with stopper)
  • Specifications
    Two tiers with guard
  • Guard Height
    35 mm (Cylindrical rod)
  • Material
    SUS430

Product Description

[Features]
· Product requires assembly
·SUS430 cart
·Two-tier type (2 tiers with guard)
·One side handle
·Lower shelf position can be changed (25 mm increments)

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list