(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-3398-25 |
61-3398-26 |
61-3398-27 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Size |
---|---|---|---|---|---|
₹ 9,871.60 |
1 Piece(s) | 12 Day(s) or more | 25 mm width × 5 m | ||
₹ 18,802.67 |
1 Piece(s) | 12 Day(s) or more | 25 mm width × 10 m | ||
₹ 32,353.33 |
1 Piece(s) | 12 Day(s) or more | 50 mm width × 10 m |
Part Number |
---|
[Features]
·High-luminance phosphorescent tape that is also environmentally friendly.
·The initial luminance is high and the decrease with time is gradual, and even after blocking the light stimulus, it has a visible self-luminous ability for 6 to 8 hours. It is strong against ultraviolet rays and has excellent weather resistance. In addition, PET film that does not generate dioxin is used for the surface material. It is a non-PVC manufacturing method. It can be widely used as a support for evacuation guidance signs and as a guidance line for SWGS. A new "ultra bright type" has been added that supports even lower illuminance environments than conventional high-luminance phosphorescent tapes. The light of the tape guides you to the exit. SWGS "auxiliary stickers" are also available. Please use it together.
·SWGS (safety way guidance systems) = JISZ9095 = evacuation guidance systems
Part Number |
---|
61-3398-25 |
61-3398-26 |
61-3398-27 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Size |
---|---|---|---|---|---|
₹ 9,871.60 |
1 Piece(s) | 12 Day(s) or more | 25 mm width × 5 m | ||
₹ 18,802.67 |
1 Piece(s) | 12 Day(s) or more | 25 mm width × 10 m | ||
₹ 32,353.33 |
1 Piece(s) | 12 Day(s) or more | 50 mm width × 10 m |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy