(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

NH MIEUX Medium Thick Gloves

NH MIEUX Medium Thick Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 18,574.95 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Color
    Pink
  • Size
    M
  • Fiber part
    Rayon, cotton
  • Weight
    36g
  • Resin part
    PVC, non-phthalate plasticizer
  • Overall length
    310mm
  • Capacity
    1 case (1 bottle × 120 bags included)

Product Description

[Features]
・ A medium-thick type that is soft and easy to use.
・ It demonstrates a high anti-slip effect due to its unique pattern.
· Fibers are planted on the inner surface of the glove to make them easier to put on and take off.
·By processing the hem part thickly, you can easily hold, put on and take them off.
·Since the fleece is antibacterial and deodorant, it suppresses the growth of bacteria on the fibers and suppresses the generation of odors due to sweat, etc.
·Do not contain proteins that are the source of latex allergies.
·These PVC gloves has durability against oil and detergent when compared to natural rubber gloves.

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language