(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Wire Stripper, Metric Size / for AWG Wire

Wire Stripper, Metric Size / for AWG Wire

You can add up to 6 items to the comparison list.

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of 61-0488-20

  • Overall Length
    163㎜
  • Accessories
    Cutter, pliers
  • Weight
    80g
  • Compatible Power Cables
    AWG solid wire 22 to 12
  • Product Detail Type
    For medium-thick wire, for AWG size / 22 to 12
Part Number
61-0488-20
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,593.05

1 Piece(s) 13 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Basic Specifications

  • Overall Length
    163㎜
  • Accessories
    Cutter, pliers
  • Weight
    80g
  • Compatible Power Cables
    AWG solid wire 22 to 12
  • Product Detail Type
    For medium-thick wire, for AWG size / 22 to 12

Product Description

[Features]
·A wire stripper for professionals by professionals who pursued "ease of use" and achieved further evolution.
·It is slender and fits small hands.
·The brake with a click feeling using a spring can be operated at hand and locks securely.
·Since the tip is pliers, it can be used for bending and pulling cables.
·For AWG size
·The compatible hole can be confirmed at a glance by the AWG notation.

Specifications of 61-0488-20

  • Overall Length
    163㎜
  • Accessories
    Cutter, pliers
  • Weight
    80g
  • Compatible Power Cables
    AWG solid wire 22 to 12
  • Product Detail Type
    For medium-thick wire, for AWG size / 22 to 12
Part Number
61-0488-20
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,593.05

1 Piece(s) 13 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list