(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Crimping Combination Pliers (Ratchet Type)

Crimping Combination Pliers (Ratchet Type)

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • [Information on Sales Suspension Schedule]This product is scheduled to be discontinued at the end of September 2021.
    The manufacturer does not stop its production, but MISUMI will no longer handle it and has no plan to resume sales.

Specifications of 61-0487-46

  • Overall Length
    230㎜
  • Weight
    320g
  • Compatible Cable Size
    AWG#30 to #14
Part Number
61-0487-46
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 10,011.22

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Overall Length
    230㎜
  • Weight
    320g
  • Compatible Cable Size
    AWG#30 to #14

Product Description

·Product Type: Crimping Combination Pliers

Specifications of 61-0487-46

  • Overall Length
    230㎜
  • Weight
    320g
  • Compatible Cable Size
    AWG#30 to #14
Part Number
61-0487-46
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 10,011.22

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon