Wide Microscope 2034-200

【Product Specifications】
・Total magnification: 200 x
・Actual field of view (φmm): 0.72
・Minimum scale (mm): 0.002
・Measurement range (mm): 0.60
・Model number: 2034-200

Part Number

Configured Part Number is shown.

2-201-16

Part Number
2-201-16
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-201-16 in the Wide Microscope 2034-200 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)