Microscope II 2054-20EIM

【Product Specifications】
・Total magnification: 20 x
・Actual field of view (φmm): 7.2
・Minimum scale (mm): 0.1
・Measurement range (mm): 6.0
・Model number: 2054-20EIM

Part Number

Configured Part Number is shown.

1-1832-11

Part Number
1-1832-11
Part NumberVolume DiscountDays to Ship
31 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-1832-11 in the Microscope II 2054-20EIM series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)