Loading...

Temperature Recorder Tr-71Nw ONDOTORI Temp. 2

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Number of channels: Temp. 2
    ・Measurement range: -40℃ to + 110℃ (attached sensor)
    ・Measurement range: -
    ・Storage capacity: 8000 x 2
    ・Communication system *: L (wired)
    ・Accessories: Temperature sensor (TR-0106) x 2