(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stainless Steel Protection Tube Sensor TR Series (Part Number)

Stainless Steel Protection Tube Sensor TR Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,987₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

·A temperature sensor with a stainless steel protective sleeve.
·Materials: tip/stainless steel pipe (SUS304)

 
Part Number
61-8494-05
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCable length Product detail type Supported models Measurement temperature range Waterproof performance Thermal time constant Sensor heat-resistant temperature Waterproof performance protective sleeve part Measured temperature accuracy 90% response Material

₹ 8,733.11

1 Piece(s) 8 Day(s) or more 2m70 mm / pointed ø2.0 mmTR-52, TR-52S, TR-52i, RTR-52 A, RTR-502-60 to 155℃Only the protective sleeve part is underwater type, and other parts are immersion-proof type--70 to 180℃-Average ±0.3°C (-20 to 80°C), average ±0.5°C (-40 to -20°C / 80 to 110°C), average ±1.0°C (-60 to -40°C /110 to 155°C)In air: approx. 90 seconds; agitated water: approx. 3 secondsMaterials: Materials: Tip: stainless steel pipe (SUS316); switching part: fluoropolymer (shrink tube), wiring: fluoropolymer (Coated cable)

Loading...

  1. 1