(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
·A temperature sensor with a stainless steel protective sleeve.
·Materials: tip/stainless steel pipe (SUS304)
Part Number |
---|
61-8493-94 |
61-8493-95 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Cable length | Product detail type | Supported models | Measurement temperature range | Waterproof performance | Thermal time constant | Sensor heat-resistant temperature | Waterproof performance protective sleeve part | Measured temperature accuracy | 90% response | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,986.82 | 1 Piece(s) | 8 Day(s) or more | 0.6m | Stainless steel protective sleeve (SUS304) | TR-71wf, TR-71nw, TR-73U, (Former models TR-701AW, TR-701NW, TR-71S, TR-72S, TR-71U, TR-72U, TR-71Ui, TR-72Ui, TR-71 W, TR-72 W) | -40 to 110℃ | N/A | Agitated water/: Approx. 18 seconds | -50 to 115℃ | Underwater type, etc. | Average ±0.3°C (-20 to 80°C), average ±0.5°C (-40 to -20°C /80 to 100°C) | - | Tip: stainless steel pipe (SUS304); wiring: TPE resin (Coated cable) | ||
₹ 8,198.69 | 1 Piece(s) | 5 Day(s) or more | 0.6m | - | TR-71wf, TR-71nw, TR-73U, (Former models TR-701AW, TR-701NW, TR-71S, TR-72S, TR-71U, TR-72U, TR-71Ui, TR-72Ui, TR-71 W, TR-72 W) | -40 to 110℃ | N/A | Agitated water/: Approx. 18 seconds | -50 to 115℃ | Underwater type, etc. | Average ±0.3°C (-20 to 80°C), average ±0.5°C (-40 to -20°C /80 to 100°C) | - | Tip: stainless steel pipe (SUS316); wiring: TPE resin (Coated cable) |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy