(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stainless Steel Protection Tube Sensor TR Series (Part Number)

Stainless Steel Protection Tube Sensor TR Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,987₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

·A temperature sensor with a stainless steel protective sleeve.
·Materials: tip/stainless steel pipe (SUS304)

 
Part Number
61-8493-94
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCable length Product detail type Supported models Measurement temperature range Waterproof performance Thermal time constant Sensor heat-resistant temperature Waterproof performance protective sleeve part Measured temperature accuracy 90% response Material

₹ 4,986.82

1 Piece(s) 8 Day(s) or more 0.6mStainless steel protective sleeve (SUS304)TR-71wf, TR-71nw, TR-73U, (Former models TR-701AW, TR-701NW, TR-71S, TR-72S, TR-71U, TR-72U, TR-71Ui, TR-72Ui, TR-71 W, TR-72 W)-40 to 110℃N/AAgitated water/: Approx. 18 seconds-50 to 115℃Underwater type, etc.Average ±0.3°C (-20 to 80°C), average ±0.5°C (-40 to -20°C /80 to 100°C)-Tip: stainless steel pipe (SUS304); wiring: TPE resin (Coated cable)

Loading...

  1. 1