(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

4 ch Data Logger, MCR-4 Series

4 ch Data Logger, MCR-4 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      43,327₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

·Data logger that measures and records up to 4 channels in 1 unit.
·By coupling 4 main bodies together, it is possible to simultaneously record up to 16 channels.
·This multi-channel data logger utilizes innovative battery-powered technology.
·Features an ultra-quick recording interval of 2 msec and has a minimum resolution 10 μV which enables high-speed and accurate measurement.

Part Number
61-8493-90
61-8493-91
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRecorded data Recording interval Accuracy Measurement target Supported Operating Systems Battery lifespan Thermocouple Accuracy when the filter is ON and the measurement range is as follows Measuring Range

₹ 43,427.44

1 Piece(s) 5 Day(s) or more 960000100 msec to 60 minutes±0.5°C ±0.3% of reading (K, J, T type), ±1.5°C ±0.3% of reading (S, R type)Temperature 4 chWindows 7/8/10/ (32/64 bit)Approx. 4.5 to 120 daysK, J, T, S, R--270 to 1760℃

₹ 43,326.98

1 Piece(s) 6 Day(s) or more 4800002 msec to 60 minutes50 to 60 HzVoltage 4 chWindows 7/8/10 (32/64 bit)Approx. 4.5 to 150 days-±300 mV: ±(0.3% + 0.06 mV), ±1.5 V: ±(0.3% + 0.3 mV), ±6 V: ±(0.3% + 0.6 mV), ±24 V: ± (0.3% + 2.4 mV)±300 mV to ±24 V, AUTO
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRecorded data Recording interval Accuracy Measurement target Supported Operating Systems Battery lifespan Thermocouple Accuracy when the filter is ON and the measurement range is as follows Measuring Range

Loading...

  1. 1

Basic Information

Size H120 mm × W75 mm × D32 mm Communication USB Display Measured values, battery level, etc.
Recording mode endless/onetime Operating environment of the main unit Temperature: 0 to 50°C, humidity: 90% RH or less (No condensation) Waterproof N/A
Power Supply AA dry cell batteries × 2 pcs.(included for testing) or AC adapter (AD-05A2) or USB Accessory USB communication cable, software, etc.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list