(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

4-Wire Pt100 Sensor Temperature Logger testo 176T1 / testo 176T2, 0572 Series

4-Wire Pt100 Sensor Temperature Logger testo 176T1 / testo 176T2, 0572 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      51,556₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

4-wire Pt100 sensor temperature logger testo 176T1 / testo 176T2, 0572 series
[Features]
·Memory Capacity: Up to 2,000,000 data items.
[External Dimensions]103 × 63 × 33 mm

Part Number
61-0104-40
61-0104-41
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipProduct detail type Protection rating Measurement range Battery lifespan Channel Accuracy (±1 digit)

₹ 51,556.22

1 Piece(s) 19 Day(s) or more Temperature data logger no display, Pt100 (built-in), 1 pointIP68-35 to +70℃-Temperature 1 channel (Built-in)±0.2℃(-35 to +70℃)

₹ 51,983.47

1 Piece(s) 19 Day(s) or more Temperature data logger with display, Pt100, 2 pointsIP65-100°C to +400°C (External)8 years (for 15-minute intervals)Temperature 2 channels (External)±0.2℃(-50 to +200℃), ±0.3℃(+200.1 to +400℃)
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipProduct detail type Protection rating Measurement range Battery lifespan Channel Accuracy (±1 digit)

Loading...

  1. 1

Basic Information

Resolution 0.01℃ Operating temperature -35 to +70℃ Scale 2,000,000 data items
External dimensions 103×63×33mm Storage temperature -40 to +85℃ Sensor Pt100 class A (temperature)
Units of measurement Measurement frequency 1 second to 24 hours Battery type 5903 lithium battery × 1
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list