(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Optional Temperature Sensor for Memory Meter Data Logger, SK-LT2 Series (Part Number)

Optional Temperature Sensor for Memory Meter Data Logger, SK-LT2 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,219₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Memory meter type II SK-L200TII sensor for temperature measurement

 
Part Number
61-0067-48
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpecifications Weight Details Accuracy Product detail type Code number Waterproof Temperature sensor part material Hand grip material Measuring Range

₹ 10,000.56

1 Piece(s) 14 Day(s) or more Dimensions: Temperature sensing part size: ø3 × (l) 150 mm; Grip size: ø18 × (l) 100 mm; Cord: 5 mApprox. 161 g-±2℃(-40 to -10), ±1.0℃(-9.9 to 14.9), ±0.6℃(15.0 to 35.0), ±1.0℃(35.1 to 105.0)ø3 × 150 mm, Cord 5 m8165-00Compliant with JIS C0920IP × 5 (*The main body is not waterproof)SUS304Polyacetal resin-40 to 105.0℃

Loading...

  1. 1

Basic Information

Temperature sensor Thermistor Main unit section material ABS resin Cord material PCV resin