(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
·Attachment for force gauge AD4932 A-50N
·It is also included in the main body unit set
Part Number |
---|
61-4673-42 |
61-4673-43 |
61-4673-44 |
61-4673-45 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Details | Specifications | Product detail type |
---|---|---|---|---|---|---|---|
₹ 1,934.01 | 1 Piece(s) | 15 Day(s) or more | Chisel type | For compression measurement | Chisel shape | ||
₹ 1,934.01 | 1 Piece(s) | 13 Day(s) or more | Cone type | For compression measurement | Cone shape | ||
₹ 1,934.01 | 1 Piece(s) | 13 Day(s) or more | - | Extension rod for tip attachment | Extension rod | ||
₹ 1,934.01 | 1 Piece(s) | 13 Day(s) or more | Compression disc type | For compression measurement | - |