(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Shallow Hole Cylinder Gauge, CGF Series

Shallow Hole Cylinder Gauge, CGF Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      32,065₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is possible to measure the inner diameter near the bottom of the hole.
Measurement range (mm): 15 to 150

 
Part Number
61-9170-67
61-9170-68
61-9170-69
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWasher Measurement Range Anvil

₹ 32,065.35

1 Piece(s) 12 Day(s) or more 1 pc.15 to 35mm11 pcs

₹ 32,065.35

1 Piece(s) 12 Day(s) or more 4 pcs.35 to 60mm6 pcs.

₹ 35,350.89

1 Piece(s) 11 Day(s) or more 4 pcs.50 to 150mm11 pcs

Loading...

  1. 1

Basic Information

Effective stroke 1.2mm
X
whatsapp-qr whatsapp-icon