(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbide Rotary Bar A/C Series for Aluminum Cutting (Aluminum Cut) U

Carbide Rotary Bar A/C Series for Aluminum Cutting (Aluminum Cut) U
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,098₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Aluminum Cut: Special cutting edge shape only for light metals and non-ferrous metals (aluminum, magnesium, brass, etc.).
The chip gullet is wide and the tooth width is thick, making it ideal for cutting plastics.

 
Part Number
U-1210
U-1410
U-1610
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Blade Length
(mm)

₹ 6,097.55

1 Piece(s) 12 Day(s) or more ø9.527

₹ 9,141.55

1 Piece(s) 12 Day(s) or more ø12.729

₹ 13,655.24

1 Piece(s) 12 Day(s) or more ø15.933

Loading...

  1. 1

Basic Information

Shape Cone Rounded Tip Type Product Type shank diameter 6 mm Blade tip shape Aluminum Cut
Shank length(mm) 45 Blade angle(°) 14
X
whatsapp-qr whatsapp-icon