(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Carbide Rotary Bar A/C Series for Aluminum Cutting (Aluminum Cut) E

Carbide Rotary Bar A/C Series for Aluminum Cutting (Aluminum Cut) E
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,560₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Aluminum Cut: Special cutting edge shape only for light metals and non-ferrous metals (aluminum, magnesium, brass, etc.).
The chip gullet is wide and the tooth width is thick, making it ideal for cutting plastics.

 
Part Number
E-1210
E-1410
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Blade Length
(mm)

₹ 5,560.45

1 Piece(s) 12 Day(s) or more ø9.516

₹ 7,003.87

1 Piece(s) 12 Day(s) or more ø12.722

Loading...

  1. 1

Basic Information

Shape Oval Product Type shank diameter 6 mm Blade tip shape Aluminum Cut
Shank length(mm) 45