(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbide Rotary Bar A/C Series for Aluminum Cutting (Aluminum Cut) A

Carbide Rotary Bar A/C Series for Aluminum Cutting (Aluminum Cut) A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,759₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Aluminum Cut: Special cutting edge shape only for light metals and non-ferrous metals (aluminum, magnesium, brass, etc.).
The chip gullet is wide and the tooth width is thick, making it ideal for cutting plastics.

 
Part Number
A-1210
A-1410
A-1610
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Blade Length
(mm)

₹ 4,759.49

1 Piece(s) 12 Day(s) or more ø9.519

₹ 7,224.87

1 Piece(s) 12 Day(s) or more ø12.725

₹ 10,896.09

1 Piece(s) 12 Day(s) or more ø19.125

Loading...

  1. 1

Basic Information

Shape Cylinder type Product Type shank diameter 6 mm Blade tip shape Aluminum Cut
Shank length(mm) 45
X
whatsapp-qr whatsapp-icon