(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Most commonly used blade shape with good cutting ability and favorable finishing surface.
· Chips are nearly granular and are safe.
Part Number |
---|
S-105 |
S-121 |
S-141 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Material | blade diameter (mm) | Blade Length (mm) | Overall length (mm) | Blade angle (°) |
---|---|---|---|---|---|---|---|---|---|
₹ 3,695.47 | 1 Piece(s) | 12 Day(s) or more | All Carbide | ø6.0 | 8 | 50.8 | 10 | ||
₹ 3,936.89 | 1 Piece(s) | 12 Day(s) or more | - | ø9.5 | 9.5 | - | 13 | ||
₹ 5,799.98 | 1 Piece(s) | 12 Day(s) or more | - | ø12.7 | 13 | - | 16 |
Loading...
Shape | Reverse Taper Type | Product Type | shank diameter 6 mm | Blade tip shape | Cross Cut |
---|---|---|---|---|---|
Shank length(mm) | 45 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy