(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ultra-Hard Rotary Bar Type L C Series Spiral Cut (S)

Ultra-Hard Rotary Bar Type L C Series Spiral Cut (S)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,779₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This provides a smoother finishing surface compared to Master Cut, with less clogging than Master Cut.

 
Part Number
L-105S
L-121S
L-141S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank Material blade diameter
(mm)
Blade Length
(mm)
Overall length
(mm)
Blade angle
(°)

₹ 3,778.51

1 Piece(s) 12 Day(s) or more All Carbideø6.01950.814

₹ 4,337.36

1 Piece(s) 12 Day(s) or more -ø9.516-28

₹ 5,946.85

1 Piece(s) 12 Day(s) or more -ø12.722-28

Loading...

  1. 1

Basic Information

Shape Cone Cutoff Tip Type Product Type shank diameter 6 mm Blade tip shape Spiral cut
Shank length(mm) 45
X
whatsapp-qr whatsapp-icon