(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Ultra-Hard Rotary Bar Type K C Series Master Cut

Ultra-Hard Rotary Bar Type K C Series Master Cut
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,474₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Most commonly used blade shape with good cutting ability and favorable finishing surface.
· Chips are nearly granular and are safe.

 
Part Number
K-105
K-111
K-121
K-141
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank Material blade diameter
(mm)
Blade Length
(mm)
Overall length
(mm)

₹ 3,474.47

1 Piece(s) 12 Day(s) or more All Carbideø6.01650.8

₹ 3,489.20

1 Piece(s) 12 Day(s) or more -ø7.919-

₹ 3,835.31

1 Piece(s) 12 Day(s) or more -ø9.519-

₹ 5,053.47

1 Piece(s) 12 Day(s) or more -ø12.725-

Loading...

  1. 1

Basic Information

Shape Tree-shape Product Type shank diameter 6 mm Blade tip shape Cross Cut
Shank length(mm) 45