(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Ultra-Hard Rotary Bar Type D C Series Spiral Cut (S)

Ultra-Hard Rotary Bar Type D C Series Spiral Cut (S)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,075₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This provides a smoother finishing surface compared to Master Cut, with less clogging than Master Cut.

 
Part Number
D-105S
D-111S
D-121S
D-141S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank Material blade diameter
(mm)
Overall length
(mm)

₹ 3,075.33

1 Piece(s) 12 Day(s) or more All Carbideø6.050.8

₹ 3,461.07

1 Piece(s) 12 Day(s) or more -ø7.9-

₹ 3,695.47

1 Piece(s) 12 Day(s) or more -ø9.5-

₹ 4,153.40

1 Piece(s) 12 Day(s) or more -ø12.7-

Loading...

  1. 1

Basic Information

Shape Ball Type Product Type shank diameter 6 mm Blade tip shape Spiral cut
Shank length(mm) 45