(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Ultra-Hard Rotary Bar Type C C Series Spiral Cut (S)

Ultra-Hard Rotary Bar Type C C Series Spiral Cut (S)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,144₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This provides a smoother finishing surface compared to Master Cut, with less clogging than Master Cut.

 
Part Number
C-105S
C-111S
C-121S
C-141S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank Material blade diameter
(mm)
Blade Length
(mm)
Overall length
(mm)

₹ 3,143.64

1 Piece(s) 12 Day(s) or more All Carbideø6.01650.8

₹ 3,903.07

1 Piece(s) 12 Day(s) or more -ø7.919-

₹ 3,903.07

1 Piece(s) 12 Day(s) or more -ø9.519-

₹ 5,215.55

1 Piece(s) 12 Day(s) or more -ø12.725-

Loading...

  1. 1

Basic Information

Shape Round tip type cylinder Product Type shank diameter 6 mm Blade tip shape Spiral cut
Shank length(mm) 45