(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Ultra-Hard Rotary Bar Type C C Series Master Cut

Ultra-Hard Rotary Bar Type C C Series Master Cut
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,089₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Most commonly used blade shape with good cutting ability and favorable finishing surface.
· Chips are nearly granular and are safe.

 
Part Number
C-105
C-111
C-121
C-141
C-161
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank Material blade diameter
(mm)
Blade Length
(mm)
Overall length
(mm)

₹ 3,088.73

1 Piece(s) 12 Day(s) or more All Carbideø6.01650.8

₹ 3,833.42

1 Piece(s) 12 Day(s) or more -ø7.919-

₹ 3,833.42

1 Piece(s) 12 Day(s) or more -ø9.519-

₹ 5,119.11

1 Piece(s) 12 Day(s) or more -ø12.725-

₹ 7,919.09

1 Piece(s) 12 Day(s) or more -ø15.925-

Loading...

  1. 1

Basic Information

Shape Round tip type cylinder Product Type shank diameter 6 mm Blade tip shape Cross Cut
Shank length(mm) 45