(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ultra-Hard Rotary Bar Type U B Series Master Cut

Ultra-Hard Rotary Bar Type U B Series Master Cut
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,579₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Most commonly used blade shape with good cutting ability and favorable finishing surface.
· Chips are nearly granular and are safe.

 
Part Number
U-21
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,578.62

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Cone Rounded Tip Type Product Type shank diameter 3 mm Shank Material All Carbide
Blade tip shape Cross Cut blade diameter(mm) ø4.8 Blade Length(mm) 12.7
Shank length(mm) 38 Blade angle(°) 14

Please check the type/dimensions/specifications of the part U-21 in the Ultra-Hard Rotary Bar Type U B Series Master Cut series.

X
whatsapp-qr whatsapp-icon