(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Most commonly used blade shape with good cutting ability and favorable finishing surface.
· Chips are nearly granular and are safe.
Shape | Cone Cutoff Tip Type | Product Type | shank diameter 3 mm | Shank Material | All Carbide |
---|---|---|---|---|---|
Blade tip shape | Cross Cut | blade diameter(mm) | ø6.4 | Blade Length(mm) | 13 |
Shank length(mm) | 38 | Blade angle(°) | 22 |
Please check the type/dimensions/specifications of the part L-51 in the Carbide Rotary Bar Type L/B Series Master Cut L-51 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy