(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ultra-Hard Rotary Bar Type H A Series Spiral Cut (S)

Ultra-Hard Rotary Bar Type H A Series Spiral Cut (S)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,748₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This provides a smoother finishing surface compared to Master Cut, with less clogging than Master Cut.

 
Part Number
H-1S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,747.67

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Rounded wooden tip Product Type shank diameter 3 mm Shank Material All Carbide
Blade tip shape Spiral cut blade diameter(mm) ⌀3.0 Blade Length(mm) 13
Overall length(mm) 38

Please check the type/dimensions/specifications of the part H-1S in the Ultra-Hard Rotary Bar Type H A Series Spiral Cut (S) series.

X
whatsapp-qr whatsapp-icon