(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Carbide Rotary Bar Type CB Series Master Cut C-12/C-21

Carbide Rotary Bar Type CB Series Master Cut C-12/C-21
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,579₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Most commonly used blade shape with good cutting ability and favorable finishing surface.
· Chips are nearly granular and are safe.

 
Part Number
C-12
C-21
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)

₹ 3,578.62

1 Piece(s) 12 Day(s) or more ø4.0

₹ 3,679.07

1 Piece(s) 6 Day(s) or more ø4.8

Loading...

  1. 1

Basic Information

Shape Round tip type cylinder Product Type shank diameter 3 mm Blade tip shape Cross Cut
Blade Length(mm) 12.7 Shank length(mm) 30