(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Ultra-Hard Rotary Bar Type D A Series Master Cut

Ultra-Hard Rotary Bar Type D A Series Master Cut
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,647₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Most commonly used blade shape with good cutting ability and favorable finishing surface.
· Chips are nearly granular and are safe.

 
Part Number
D-1
D-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)

₹ 1,747.67

1 Piece(s) 12 Day(s) or more ⌀3.0

₹ 1,647.22

1 Piece(s) 6 Day(s) or more ø2.4

Loading...

  1. 1

Basic Information

Shape Ball Type Product Type shank diameter 3 mm Shank Material All Carbide
Blade tip shape Cross Cut Overall length(mm) 38