(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Ultra-Hard Rotary Bar Type A A Series End Cut (E)

Ultra-Hard Rotary Bar Type A A Series End Cut (E)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,079₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can place a cut blade on the end surface of an A type rotary bar to cut the bottom surface.

 
Part Number
A-1E
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,078.51

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Cylinder type Product Type shank diameter 3 mm Shank Material All Carbide
Blade tip shape Cross End Cut blade diameter(mm) ⌀3.0 Blade Length(mm) 14
Overall length(mm) 38

Please check the type/dimensions/specifications of the part A-1E in the Ultra-Hard Rotary Bar Type A A Series End Cut (E) series.