(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
·Strong twist.
·Quieter and smoother cutting.
·Can be used for both roughing and finishing.
·The unique groove shape enables smooth chip shape and discharge.
·Center cut.
·It has a cylindrical second angle to prevent chattering.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) |
---|---|---|---|---|---|---|---|---|---|
₹ 4,039.96 | 1 Piece(s) | 7 Day(s) or more | 3 | 0.3 | 12 | 39 | 3 | ||
₹ 4,039.96 | 1 Piece(s) | 7 Day(s) or more | 4 | 0.3 | 12 | 51 | 4 | ||
₹ 4,046.65 | 1 Piece(s) | 7 Day(s) or more | 5 | 0.3 | 14 | 51 | 5 | ||
₹ 4,046.65 | 1 Piece(s) | 7 Day(s) or more | 6 | 0.5 | 16 | 57 | 6 | ||
₹ 4,046.65 | 1 Piece(s) | 7 Day(s) or more | 6 | 1 | 16 | 57 | 6 | ||
₹ 6,103.96 | 1 Piece(s) | 7 Day(s) or more | 8 | 0.5 | 20 | 63 | 8 | ||
₹ 6,103.96 | 1 Piece(s) | 7 Day(s) or more | 8 | 1 | 20 | 63 | 8 | ||
₹ 6,103.96 | 1 Piece(s) | 7 Day(s) or more | 8 | 1.5 | 20 | 63 | 8 | ||
₹ 6,103.96 | 1 Piece(s) | 7 Day(s) or more | 8 | 2 | 20 | 63 | 8 | ||
₹ 6,103.96 | 1 Piece(s) | 7 Day(s) or more | 10 | 0.5 | 22 | 72 | 10 | ||
₹ 6,103.96 | 1 Piece(s) | 7 Day(s) or more | 10 | 1 | 22 | 72 | 10 | ||
₹ 6,103.96 | 1 Piece(s) | 7 Day(s) or more | 10 | 1.5 | 22 | 72 | 10 | ||
₹ 6,103.96 | 1 Piece(s) | 7 Day(s) or more | 10 | 2 | 22 | 72 | 10 | ||
₹ 6,103.96 | 1 Piece(s) | 7 Day(s) or more | 10 | 2.5 | 22 | 72 | 10 | ||
₹ 8,009.93 | 1 Piece(s) | 7 Day(s) or more | 12 | 0.5 | 32 | 83 | 12 | ||
₹ 8,009.93 | 1 Piece(s) | 7 Day(s) or more | 12 | 0.7 | 32 | 83 | 12 | ||
₹ 8,009.93 | 1 Piece(s) | 7 Day(s) or more | 12 | 1 | 32 | 83 | 12 | ||
₹ 8,009.93 | 1 Piece(s) | 7 Day(s) or more | 12 | 1.5 | 32 | 83 | 12 | ||
₹ 8,009.93 | 1 Piece(s) | 7 Day(s) or more | 12 | 2 | 32 | 83 | 12 | ||
₹ 8,009.93 | 1 Piece(s) | 7 Day(s) or more | 12 | 2.5 | 32 | 83 | 12 | ||
₹ 8,009.93 | 1 Piece(s) | 7 Day(s) or more | 12 | 3 | 32 | 83 | 12 | ||
₹ 8,009.93 | 1 Piece(s) | 7 Day(s) or more | 12 | 4 | 32 | 83 | 12 | ||
₹ 14,045.24 | 1 Piece(s) | 7 Day(s) or more | 14 | 0.5 | 32 | 83 | 14 | ||
₹ 14,045.24 | 1 Piece(s) | 7 Day(s) or more | 14 | 0.7 | 32 | 83 | 14 | ||
₹ 14,045.24 | 1 Piece(s) | 7 Day(s) or more | 14 | 1 | 32 | 83 | 14 | ||
₹ 14,045.24 | 1 Piece(s) | 7 Day(s) or more | 14 | 2 | 32 | 83 | 14 | ||
₹ 14,045.24 | 1 Piece(s) | 7 Day(s) or more | 14 | 2.5 | 32 | 83 | 14 | ||
₹ 14,045.24 | 1 Piece(s) | 7 Day(s) or more | 14 | 3 | 32 | 83 | 14 | ||
₹ 17,024.05 | 1 Piece(s) | 7 Day(s) or more | 16 | 0.5 | 36 | 92 | 16 | ||
₹ 17,024.05 | 1 Piece(s) | 7 Day(s) or more | 16 | 1 | 36 | 92 | 16 | ||
₹ 17,024.05 | 1 Piece(s) | 7 Day(s) or more | 16 | 2 | 36 | 92 | 16 | ||
₹ 17,024.05 | 1 Piece(s) | 7 Day(s) or more | 16 | 2.5 | 36 | 92 | 16 | ||
₹ 17,024.05 | 1 Piece(s) | 7 Day(s) or more | 16 | 3 | 36 | 92 | 16 | ||
₹ 27,156.56 | 1 Piece(s) | 7 Day(s) or more | 18 | 1 | 45 | 92 | 18 | ||
₹ 30,881.42 | 1 Piece(s) | 7 Day(s) or more | 20 | 1 | 50 | 104 | 20 | ||
₹ 30,881.42 | 1 Piece(s) | 7 Day(s) or more | 20 | 2 | 50 | 104 | 20 | ||
₹ 30,881.42 | 1 Piece(s) | 7 Day(s) or more | 20 | 3 | 50 | 104 | 20 | ||
₹ 30,881.42 | 1 Piece(s) | 7 Day(s) or more | 20 | 4 | 50 | 104 | 20 |
Part Number |
---|
Loading...
work material | Aluminum / Copper | Number of flutes(sheet) | 3 | Type | Radius |
---|---|---|---|---|---|
Machining Application | Plane / Side / Curved surface / Groove / Plunging (Z feed) / Inclined Cuts | Coating | Non-Coated | Torsion Angle (θ) | Powerful Torsion (45°-60°) |
Shank tolerance(mm) | h6(DIN 6535-HA) |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy