(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.
Heavy Duty Shelf, NR Type, Height 1,810 mm

Heavy Duty Shelf, NR Type, Height 1,810 mm

Standard Unit Price:
-
Days to Ship :
17 Day(s) or more

Easy to assemble, just insert the parts. Levels adjustable at 25 mm pitch

(i)Caution

  • Because usage is not possible with only the connection type, purchase other individual units of the same model with the same height and depth. The number of stages for shelf boards includes top board and bottom board.

Basic Specifications

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    600
  • Height(mm)
    1810
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    1000
  • Color
    White Gray
  • Details Type
    Assembly type
  • Uniform Load Resistance (Shelf, per series)(kg)
    5000
  • Inner capacity
    1 unit
Part Number
Inner capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
17 Day(s) or more
-

Part Number : NR-1744
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    600
  • Height(mm)
    1810
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    1000
  • Color
    White Gray
  • Details Type
    Assembly type
  • Uniform Load Resistance (Shelf, per series)(kg)
    5000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)