(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Medium/Light Duty Shelfs, NEW Type (White Gray), Height 1200 mm

Medium/Light Duty Shelfs, NEW Type (White Gray), Height 1200 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • The number of stages for shelf boards includes top board and bottom board.

Specifications of NEW-8544

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Ivory
  • Details Type
    Assembly type
  • Uniform Load Resistance (Shelf, per series)(kg)
    1000
  • Capacity
    1 unit
Part Number
NEW-8544
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

₹ 68,738.00

1 Piece(s) 17 Day(s) or more 1 unit

Basic Specifications

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Ivory
  • Details Type
    Assembly type
  • Uniform Load Resistance (Shelf, per series)(kg)
    1000
  • Capacity
    1 unit

Product Description

Uses simple bolt-free structure for easy assembly, shelf movement and disassembly. Levels adjustable at 25 mm pitch

Specifications of NEW-8544

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Ivory
  • Details Type
    Assembly type
  • Uniform Load Resistance (Shelf, per series)(kg)
    1000
  • Capacity
    1 unit
Part Number
NEW-8544
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

₹ 68,738.00

1 Piece(s) 17 Day(s) or more 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1