(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Flexible Jaw Catch

Flexible Jaw Catch

You can add up to 6 items to the comparison list.

Loading...

Specifications of TFC-500

  • Tip standards
    Other
  • Shaft length L (mm)
    390
  • Single Product/Set Classification
    Single Item
  • Overall Length(mm)
    500
  • Mass(g)
    159
  • JAN Code
    4989999390742
  • Trusco Code
    764-7646
  • Specifications
    Tip diameter: 9.5 mm; Total claw length: 25 mm
Part Number
TFC-500
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,312.53

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Tip standards
    Other
  • Shaft length L (mm)
    390
  • Single Product/Set Classification
    Single Item
  • Overall Length(mm)
    500
  • Mass(g)
    159
  • JAN Code
    4989999390742
  • Trusco Code
    764-7646
  • Specifications
    Tip diameter: 9.5 mm; Total claw length: 25 mm

Product Description

[Features]
· 3-finger claw suitable for catching objects at narrow, unreachable places.
· Can be used to catch parts that are not attracted to magnets.

Specifications of TFC-500

  • Tip standards
    Other
  • Shaft length L (mm)
    390
  • Single Product/Set Classification
    Single Item
  • Overall Length(mm)
    500
  • Mass(g)
    159
  • JAN Code
    4989999390742
  • Trusco Code
    764-7646
  • Specifications
    Tip diameter: 9.5 mm; Total claw length: 25 mm
Part Number
TFC-500
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,312.53

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1