(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stubby Screwdriver (Magnetic)

Stubby Screwdriver (Magnetic)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

  • Order Qty :
  • Starting From :
    ₹ 400.29 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSD-238
TSD-638
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Mass
(g)
JAN Code Trusco Code

₹ 400.29

1 Piece(s) 7 Day(s) or more Phillips (+) No.2 - 42 4989999370669 760-7121

₹ 400.67

1 Piece(s) 6 Day(s) or more Flathead (-) - 6.3 43 4989999370676 760-7130

Basic Specifications

  • Shaft length L (mm)
    38
  • Single Product/Set Classification
    Single Item
  • Magnet
    Available
  • Overall Length(mm)
    87
  • Material
    Shaft: Tool steel; Handle: Acrylic resin; Tempered

Product Description

[Features]
· Ideal for work in a narrow and limited space.

Part Number
TSD-238
TSD-638
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Mass
(g)
JAN Code Trusco Code

₹ 400.29

1 Piece(s) 7 Day(s) or more Phillips (+) No.2 - 42 4989999370669 760-7121

₹ 400.67

1 Piece(s) 6 Day(s) or more Flathead (-) - 6.3 43 4989999370676 760-7130

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon