(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rotary Action Grip

Rotary Action Grip

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 7150

  • Tip standards
    Other
  • Single Product/Set Classification
    Single Item
  • Details Type
    Works with 6.35 mm shaft
  • Overall Length(mm)
    200
  • JAN Code
    4906842220339
  • Trusco Code
    770-6120
  • Accessory
    Stabilizing Handle
  • Mass
    220g
Part Number
7150
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,678.49

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Tip standards
    Other
  • Single Product/Set Classification
    Single Item
  • Details Type
    Works with 6.35 mm shaft
  • Overall Length(mm)
    200
  • JAN Code
    4906842220339
  • Trusco Code
    770-6120
  • Accessory
    Stabilizing Handle
  • Mass
    220g

Product Description

[Features]
· Can use 6.35 mm shaft bits.
· The tip is a one-touch chuck type which stops tool bits from falling out.
· The T-bar can be moved and attached/removed.
· The shaft portion rotates while the handle portion remains in the grip.

Specifications of 7150

  • Tip standards
    Other
  • Single Product/Set Classification
    Single Item
  • Details Type
    Works with 6.35 mm shaft
  • Overall Length(mm)
    200
  • JAN Code
    4906842220339
  • Trusco Code
    770-6120
  • Accessory
    Stabilizing Handle
  • Mass
    220g
Part Number
7150
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,678.49

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon