(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
K Thermocouple Sensor MC-K7106 (8250-58)

K Thermocouple Sensor MC-K7106 (8250-58)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16,427₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Optional sensor for SK-7000PRT2, 1110, 1120.
[Applications]
· Sensor for asphalt.

 
Part Number
MC-K7106
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 16,427.09

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Heat Detection Sensor Temperature Measuring Range(°C) 0–300 Major Diameter(mm) 5
Width(mm) 250 Accuracy Class 2 Material Sensor Part Stainless steel SUS304, Grip Resin
Trusco Code 805-1037 JAN Code 4974425575701 Cord Length(m) 1.5
Mass(g) 140
X
whatsapp-qr whatsapp-icon