(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

26mmx1050mm anti-slip tape (Thin)

26mmx1050mm anti-slip tape (Thin)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA944A-1

  • Color
    Black
  • JAN code
    4548745906301
  • Materials
    polyurethane
  • Tape width
    26mm
  • Tape length
    1.05m
  • Product detail type
    26mmx1050mm anti-slip tape (Thin)
  • Base material
    Plastic type
  • Tape thickness(mm)
    0.5
Part Number
EA944A-1
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 624.49

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Color
    Black
  • JAN code
    4548745906301
  • Materials
    polyurethane
  • Tape width
    26mm
  • Tape length
    1.05m
  • Product detail type
    26mmx1050mm anti-slip tape (Thin)
  • Base material
    Plastic type
  • Tape thickness(mm)
    0.5

Product Description

[Features]
・ For anti-slip of the grip part
·Materials: polyurethane
·Base material: plastic type

Specifications of EA944A-1

  • Color
    Black
  • JAN code
    4548745906301
  • Materials
    polyurethane
  • Tape width
    26mm
  • Tape length
    1.05m
  • Product detail type
    26mmx1050mm anti-slip tape (Thin)
  • Base material
    Plastic type
  • Tape thickness(mm)
    0.5
Part Number
EA944A-1
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 624.49

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon