(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Toolbox, New Attack NAC

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of NAC-NA

  • Color
    Clear
  • External Dimensions(mm)
    270×145×85
  • JAN Code
    4945296006403
  • Mass(g)
    300
  • Material
    Polypropylene
  • Amount Of Content
    1 pc.
Part Number
NAC-NA
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 743.05

1 Piece(s) 7 Day(s) or more 1 pc.

Basic Specifications

  • Color
    Clear
  • External Dimensions(mm)
    270×145×85
  • JAN Code
    4945296006403
  • Mass(g)
    300
  • Material
    Polypropylene
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Transparent for easy identification of contents. Includes a handy storage tray.
· Can be used for many purposes, including storing stationery, hobby items, etc.

Specifications of NAC-NA

  • Color
    Clear
  • External Dimensions(mm)
    270×145×85
  • JAN Code
    4945296006403
  • Mass(g)
    300
  • Material
    Polypropylene
  • Amount Of Content
    1 pc.
Part Number
NAC-NA
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 743.05

1 Piece(s) 7 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon