(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Toolbox, Disc Grinder DC

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DC-400-NA

  • Color
    Natural
  • External Dimensions(mm)
    400×255×200
  • Inside Dimension(mm)
    334×210×165
  • Tray Dimensions(mm)
    334×210×100
  • JAN Code
    4945296000401
  • Mass(g)
    1300
  • Material
    Polypropylene
  • Amount Of Content
    1 pc.
Part Number
DC-400-NA
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,914.42

1 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

  • Color
    Natural
  • External Dimensions(mm)
    400×255×200
  • Inside Dimension(mm)
    334×210×165
  • Tray Dimensions(mm)
    334×210×100
  • JAN Code
    4945296000401
  • Mass(g)
    1300
  • Material
    Polypropylene
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Transparent for easy identification of contents from the outside.
· Contains 2 styles of tray, enabling work tools, etc. to be stored tidily. Also convenient for moving items.

Specifications of DC-400-NA

  • Color
    Natural
  • External Dimensions(mm)
    400×255×200
  • Inside Dimension(mm)
    334×210×165
  • Tray Dimensions(mm)
    334×210×100
  • JAN Code
    4945296000401
  • Mass(g)
    1300
  • Material
    Polypropylene
  • Amount Of Content
    1 pc.
Part Number
DC-400-NA
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,914.42

1 Piece(s) 5 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon