(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Airtight Container With Collar Seal (CTH-DRE)

Airtight Container With Collar Seal (CTH-DRE)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 14,241.05 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
62-1370-95
62-1370-97
62-1370-99
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity Weight Dimensions
(mm)
Product Detail Type

₹ 14,241.05

1 Piece(s) 13 Day(s) or more 10L 2.1 kg ø240 mm × H240 mm (CTH-DRE) 10L

₹ 17,976.44

1 Piece(s) 17 Day(s) or more 20L 3.2 kg ø300 mm × H300 mm (CTH-DRE) 20L

₹ 27,273.44

1 Piece(s) 13 Day(s) or more 36L 5.2 kg ø360 mm × H360 mm (CTH-DRE) 36L

Basic Specifications

  • Materials
    CTH container: SUS304; Collar seal: silicone rubber (product compliant with the Food Sanitation Act of Japan)
  • Surface Treatment
    Inner and outer surface buffing

Product Description

[Specifications]
·Materials: CTH container: SUS304; Color packing: silicone rubber (product compliant with the Food Sanitation Act of Japan)
·Surface treatment: Inner and outer surface buffing

Part Number
62-1370-95
62-1370-97
62-1370-99
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity Weight Dimensions
(mm)
Product Detail Type

₹ 14,241.05

1 Piece(s) 13 Day(s) or more 10L 2.1 kg ø240 mm × H240 mm (CTH-DRE) 10L

₹ 17,976.44

1 Piece(s) 17 Day(s) or more 20L 3.2 kg ø300 mm × H300 mm (CTH-DRE) 20L

₹ 27,273.44

1 Piece(s) 13 Day(s) or more 36L 5.2 kg ø360 mm × H360 mm (CTH-DRE) 36L

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon