Polypropylene Mesh (70 Mesh, 210 μ Aperture, 1,780 mm Width)

Polypropylene Mesh (70 Mesh, 210 μ Aperture, 1,780 mm Width)

Standard Unit Price:
-
Days to Ship :
23 Day(s) or more

[Features]
· Features outstanding chemical resistance.
· Can be used up to 90°C.
[Product Specifications]
· 70 meshes
· Wire diameter : 150 μ
· Aperture : 210 μ
· Opening Ratio: 32%
· Thickness: 315 μ
· Length: 1 m
· Width: 1780 mm
· Length (max. length) : 30 m
· * Order in meter units

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
23 Day(s) or more
-

Part Number : 62-0865-25
Days to Ship 23 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)