(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Graduated Cylinder (New Standard) 3022CYL Series

Graduated Cylinder (New Standard) 3022CYL Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 2,535.73 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
61-9725-06
61-9725-08
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Increments Allowable Error
(mL)
Product Detail Type

₹ 2,535.73

1 Piece(s) 6 Day(s) or more 0.5 ±0.5, JIS class A 50 mL

₹ 4,721.62

1 Piece(s) 6 Day(s) or more 5 ±2.5, JIS class A 500 mL

Basic Specifications

  • Materials
    Borosilicate glass-1

Product Description

New standard type graduated cylinder.
[Materials]Borosilicate glass-1

Part Number
61-9725-06
61-9725-08
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Increments Allowable Error
(mL)
Product Detail Type

₹ 2,535.73

1 Piece(s) 6 Day(s) or more 0.5 ±0.5, JIS class A 50 mL

₹ 4,721.62

1 Piece(s) 6 Day(s) or more 5 ±2.5, JIS class A 500 mL

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon