- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Specific Gravity Cup TP-401 Series
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Dimensions (mm) |
Internal volume (mL) |
Product Detail Type |
|
₹ 69,200.49
|
1 Piece(s)
|
|
6 Day(s) or more
|
45ø×45 |
50±0.5 |
50 mL ø45 × 45 mm |
|
₹ 69,200.49
|
1 Piece(s)
|
|
6 Day(s) or more
|
45ø×90 |
100±1 |
100 mL ø45 × 90 mm |
Basic Specifications
-
- Material
- Stainless steel
-
- Standard
- JIS K-5600
-
- Weight(g)
- 200 or less (Including the main body)
Product Description
This instrument is used to measure specific gravity of paints, varnishes and other opaque viscous materials.
The cup is cylindrical and has a small hole in the center of the lid.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Dimensions (mm) |
Internal volume (mL) |
Product Detail Type |
|
₹ 69,200.49
|
1 Piece(s)
|
|
6 Day(s) or more
|
45ø×45 |
50±0.5 |
50 mL ø45 × 45 mm |
|
₹ 69,200.49
|
1 Piece(s)
|
|
6 Day(s) or more
|
45ø×90 |
100±1 |
100 mL ø45 × 90 mm |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy